Call us at 1-888-826-6342
The LVU700 Series reflective ultrasonic transmitter provides level measurement up to 39.3' with a 4-20 mA output and is configured via its push button display or software.
Product Number | Category | Media Type | Max Measurement Range | Accuracy | Tank/Vessel Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Output Signal | Process Connection Type | Process Connection Size | Supply Power | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Ultrosonic
|
Liquids
|
39.3'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF, Viton
|
4 to 20 mA
|
NPT Male
|
3"
|
14 to 28 Vdc
|
Without FOB, Reverse Output
|
|
Ultrosonic
|
Liquids
|
19.6'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF
|
4 to 20 mA
|
NPT Male
|
2"
|
14 to 28 Vdc
|
With FOB, Reverse Output
|
|
Ultrosonic
|
Liquids
|
39.3'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF, Viton
|
4 to 20 mA
|
NPT Male
|
3"
|
14 to 28 Vdc
|
With FOB, Reverse Output
|
|
Ultrosonic
|
Liquids
|
19.6'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF
|
4 to 20 mA
|
NPT Male
|
2"
|
14 to 28 Vdc
|
Without FOB, Reverse Output
|
|
Ultrosonic
|
Liquids
|
19.6'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF
|
4 to 20 mA
|
Taper Thread
|
2"
|
14 to 28 Vdc
|
With FOB, Reverse Output
|
Heater Hook-up wire accessories include high and ultra-high temperature ring terminals, 600°C busbars, and porcelain insulation
Product Number | Connection Type | Material | Use With | Amps | Use with Wire AWG | Color |
---|---|---|---|---|---|---|
|
Ultra-High-Temperature Ring Terminals
|
Nickel
|
Heater Hook-up Wire
|
Not Available
|
22 to 16 AWG
|
Grey
|
|
Bus Bars
|
Porcelain
|
Heater Hook-up Wire
|
Not Available
|
Not Available
|
Not Available
|
|
Bus Bars
|
Manganese-Nickel
|
Heater Hook-up Wire
|
23
|
Not Available
|
Not Available
|
|
Bus Bars
|
Manganese-Nickel
|
Heater Hook-up Wire
|
23
|
Not Available
|
Not Available
|
|
Bus Bars
|
Manganese-Nickel
|
Heater Hook-up Wire
|
26
|
Not Available
|
Not Available
|
Fine Gage Bare Wire Thermocouple Elements, J, K, T, E, N, R & S
Product Number | Category | Thermocouple Type | Process Temperature Range | Junction Type | Nominal Resistance | Accuracy | Number of Wires | Termination Connection Type | Cable Length | Color Code Standard | Wire Gauge | Pack Size | Additional Feature 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
B
|
0 to 1700°C (32 to 3092°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
32 AWG
|
1
|
Not applicable
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
44 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
40 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
36 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
K
|
0 to 871°C (32 to 1600°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
30 AWG
|
5
|
Not applicable
|
Temperature Reference Probes for use in Reference Chambers are available for all standard calibrations with 12", 24", or 36" leads.
Product Number | Thermocouple Type | Material Type | Color Code Standard | Lead Length |
---|---|---|---|---|
|
B
|
Platinum 30% Rh/Platinum 6% Rh
|
ANSI
|
6 in
|
|
C
|
W 5% Re/W 26% Re
|
ANSI
|
6 in
|
|
D
|
W 3% Re/W 25% Re
|
ANSI
|
6 in
|
|
E
|
CHROMEGA/Constantan
|
ANSI
|
12 in
|
|
J
|
Iron/Constantan
|
ANSI
|
12 in
|
Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples
Product Number | Category | Thermocouple Type | Process Temperature Range | Junction Type | Nominal Resistance | Accuracy | Number of Wires | Termination Connection Type | Cable Length | Color Code Standard | Wire Gauge | Pack Size | Additional Feature 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
B
|
0 to 1700°C (32 to 3092°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
6 in
|
None
|
32 AWG
|
1
|
Butt Welded
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
40 AWG
|
5
|
Butt Welded
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
36 AWG
|
5
|
Butt Welded
|
|
Thermocouple
|
K
|
0 to 871°C (32 to 1600°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
30 AWG
|
5
|
Butt Welded
|
|
Thermocouple
|
K
|
0 to 871°C (32 to 1600°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
26 AWG
|
5
|
Butt Welded
|
High Temperature thermally conductive cements work for both bonding and coating as they are thermal shock resistant and electrically insulating.
Product Number | Material | Volume | Max Temperature | Mix Ratio By Weight | Tensile Shear | Additional Option | Material Color |
---|---|---|---|---|---|---|---|
|
Powder+ Liquid
|
3 oz
|
843°C (1550°F )
|
3/1
|
None
|
None
|
Tan
|
|
Liquid
|
8 oz
|
None
|
None
|
None
|
None
|
None
|
|
Powder
|
8 oz
|
1425°C (2600°F )
|
100/13
|
None
|
None
|
Off White
|
|
Powder
|
8 oz
|
871°C (1600°F )
|
80/20
|
435 PSI
|
None
|
White
|
|
Powder
|
6 oz
|
843°C (1550°F )
|
1/1
|
None
|
None
|
None
|
Constructed to be tolerant to thermal shock and suitable for low or high temperatures. Class B Accuracy
Product Number | Application | Resistance or Output Type | Temperature Accuracy | Number of Wires | Probe Diameter | Probe Length | Maximum Temperature Measurement | Minimum Temperature Measurement |
---|---|---|---|---|---|---|---|---|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
2.7 mm
|
13 mm (0.51 in)
|
400°C (752°F)
|
-220°C (-364°F)
|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
2.0 mm
|
10 mm
|
400°C (752°F)
|
-220°C (-364°F)
|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
4.5 mm (0.18 in)
|
15 mm
|
400°C (752°F)
|
-220°C (-364°F)
|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
2.0 mm
|
10 mm
|
450°C (842°F)
|
-220°C (-364°F)
|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
1.8 mm
|
5 mm
|
450°C (842°F)
|
-220°C (-364°F)
|
Threaded thermowells are available in straight and step down shanks. Ideal for 1/4 inch diameter elements. Click here to shop more thermowells.
Product Number | External Thread | Pipe Size | Flange Size | Material | Shank Diameter | Insertion Length | Shank Style | Internal Thread | Bore Diameter | Pressure Rating | Well Type | Features | Stem length/Probe Length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
1/2 in NPT
|
Not Applicable
|
Not Applicable
|
304 Stainless Steel
|
1/2 in
|
2 1/2 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
7000 PSI @70 F
|
Threaded
|
Not Applicable
|
4 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
1/2 in
|
2 1/2 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
Not Applicable
|
4 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
4 1/2 in
|
Step Down Style
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
Not Applicable
|
6 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
7 1/2 in
|
Step Down Style
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
Not Applicable
|
9 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
10 1/2 in
|
Step Down Style
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
Not Applicable
|
12 in
|
Calibrate and Source K/J/E/T/R/S/B/N/G/C/D/L/U/P thermocouple signals along with millivolt. 50hr battery life and storage of 3 temperature readings for instant recall.
Product Number | Type of Thermocouple Signals | Type of RTD signal | Type of Thermistor Signal | Accuracy Value | Communications Protocol | Battery Run Time | Additional Features |
---|---|---|---|---|---|---|---|
|
K,J,E,T,R,S,B,N,G,C,D,L,U
|
None
|
None
|
±(0.015% of Rdg + 0.006 mV)
|
None
|
50 Hours
|
Source only
|
70A Temperature Alarm Srs are piezoelectric transducers that operate as a solid state oscillator with loud, audible alarm tone. Can be connected to temperature controller.
Product Number | Supply Voltage | Features |
---|---|---|
|
120 Vac
|
Slow pulse tone (95dB @ 2900Hz)
|
|
120 Vac
|
Continuous tone (95dB @ 2900Hz)
|
|
120 Vac
|
Fast pulse tone (95dB @ 2900Hz)
|
|
120 Vac
|
Warble tone (95dB @ 2900Hz)
|
|
220 Vac
|
Continuous tone (95dB @ 2900Hz)
|
Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.
Product Number | Category | Thermocouple Type | Process Temperature Range | Junction Type | Nominal Resistance | Accuracy | Number of Wires | Cable Insulation | Termination Connection Type | Cable Length | Wire Gauge | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
None
|
-200 to 350°C (-320 to 660°F)
|
None
|
100 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
3
|
Polyimide
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
|
RTD
|
None
|
-200 to 350°C (-320 to 660°F)
|
None
|
1000 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
3
|
Polyimide
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
|
RTD
|
None
|
-200 to 350°C (-320 to 660°F)
|
None
|
1000 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
3
|
Polyimide
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
|
RTD
|
None
|
-200 to 260°C (-320 to 500°F)
|
None
|
1000 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
3
|
TFE
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
|
RTD
|
None
|
-200 to 260°C (-320 to 500°F)
|
None
|
1000 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
4
|
TFE
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
Handheld millivolt and 11 thermocouple type calibrator and thermometer. Easily adjustable dials & rugged case.
Product Number | Type of Thermocouple Signals | Type of RTD signal | Type of Thermistor Signal | Accuracy Value | Communications Protocol | Battery Run Time | Additional Features |
---|---|---|---|---|---|---|---|
|
K,J,E,T,R,S,N,L,U,B,C
|
None
|
None
|
±0.05% rdg + 0.5°C (0.9 °F)
|
USB and RS232
|
17.5 Hours
|
None
|
The K-series karma T rosette gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for biaxial stresses with known principal directions.
Product Number | Grid Style | Grid Length Range | Grid Length | Grid Width | Temperature Range Units | Temperature Range Min | Temperature Range Max | Connection Type | Resistance | STC number | Maximum Strain | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Karma T Rosettes
|
3 to 6 mm
|
3.2 mm
|
4 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
ST
|
15,000 µm
|
Separate Soder Pads
|
|
Karma T Rosettes
|
3 to 6 mm
|
3.2 mm
|
4 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
AL
|
15,000 µm
|
Separate Soder Pads
|
|
Karma T Rosettes
|
3 to 6 mm
|
5 mm
|
2.3 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
ST
|
15,000 µm
|
Not Applicable
|
|
Karma T Rosettes
|
3 to 6 mm
|
5 mm
|
2.3 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
AL
|
15,000 µm
|
Not Applicable
|
|
Karma T Rosettes
|
3 to 6 mm
|
3.2 mm
|
4 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
ST
|
15,000 µm
|
Common Soder Pads
|
Omega's "BX" armored probe is designed for resistance to abrasion and snagging and excessive movement. Comes with choice of PFA- or fiberglass-coated wires.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
12 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
8 types of thermocouple signals, K, J, T, E, R, S, N, B. Simple data logging functionality available on the device up to 1,000 time stamped records and unlimited on the App.
Product Number | Measurement Type | Input Type | Maximum Samples | Display | Power | Data Interface | Additional Feature |
---|---|---|---|---|---|---|---|
|
Temperature
|
K, J, E, T, R, S, N, B
|
~1k
|
4 digit LCD
|
4.5 V (3 AA)
|
Bluetooth
|
MIN/MAX/AVG/RNG/STDEV
|
|
Temperature
|
K, J, E, T, R, S, N, B
|
~1k
|
4 digit LCD
|
4.5 V (3 AA)
|
Bluetooth
|
MIN/MAX/AVG/RNG/STDEV
|
The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
mA, V
|
Process
|
±100 mA, ±300 Vdc
|
mA, V
|
Process
|
Programmer
|
AC/DC
|
2300 V
|
Display Programmer
|
The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
mV
|
Bridge, strain, mV
|
-40 to 100 mV dc
|
mA
|
Process
|
LED
|
DC
|
None
|
Pushbutton
|
Loop powered 4-20 milliamp output transmitter with ABS/Polycarbonate enclosure and two on-display alarms. Includes fixed or spring loaded RTD probe.
Product Number | Category | Input Type | Minimum Temperature Measurement | Maximum Temperature Measurement | Input Connection Type | Display Type | Accuracy Value | Resolution | Supply Power | |
---|---|---|---|---|---|---|---|---|---|---|
|
Digital Thermometers
|
100 Ω RTD
|
-50°C (-58°F)
|
200°C (392°F)
|
1/2" NPT Male Thread
|
Digital
|
Class B per IEC60751
|
0.1
|
8 to 32 Vdc
|
|
|
Digital Thermometers
|
100 Ω RTD
|
-50°C (-58°F)
|
200°C (392°F)
|
1/2" NPT Male Thread
|
Digital
|
Class B per IEC60751
|
0.1
|
8 to 32 Vdc
|
|
|
Digital Thermometers
|
100 Ω RTD
|
-50°C (-58°F)
|
200°C (392°F)
|
1/2" NPT Male Thread
|
Digital
|
Class B per IEC60751
|
0.1
|
8 to 32 Vdc
|
|
|
Digital Thermometers
|
100 Ω RTD
|
-50°C (-58°F)
|
200°C (392°F)
|
1/2" NPT Male Thread
|
Digital
|
Class B per IEC60751
|
0.1
|
8 to 32 Vdc
|
|
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
1 NPT
|
Not Applicable
|
Not Applicable
|
70 in Long Thermowell
|
LVCN210 Series ultrasonic level transmitter and controller provides continuous level measurement up to 3 m (9.8'). The level sensor has 4 programmable relays.
Product Number | Category | Media Type | Max Measurement Range | Accuracy | Tank/Vessel Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Output Signal | Process Connection Type | Process Connection Size | Supply Power | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Ultrosonic
|
Liquids
|
9.8'
|
±0.2%
|
Any
|
30 psi
|
60 °C (140 °F)
|
PVDF, FKM
|
4 to 20 mA
|
NPT Male
|
1"
|
24 Vdc
|
Four 1A SPST
|
|
Ultrosonic
|
Liquids
|
9.8'
|
±0.2%
|
Any
|
30 psi
|
60 °C (140 °F)
|
PVDF, FKM
|
4 to 20 mA
|
NPT Male
|
1"
|
24 Vdc
|
Not Applicable
|
Product Number | Process Temperature Range | Sensor Application | Accuracy | Response Time | Output | Connection Type | Additional Features | Mounting Method |
---|---|---|---|---|---|---|---|---|
|
-20° (32°F) to 100°C (212°F)
|
Metal Tank
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
Stud Mount
|